For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SW 45 HJOF - Bulkhead fitting socket, angle 45°
Bill of material
SW45 HJOF 08
DES
Identifier
SW45 HJOF 08
G1G2
Thread G1 + G2
13/16-16 UN
SW
Width across flats SW
19 mm
S1
Width across flats S1
30 mm
OR1OR2
O-Ring OR1 + OR2
12.42x1.78
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.